MAS17 Series
20 mm, 8 ~ 10 Bit, Absolute, Optical Shaft Encoder


Specifications

  • Input Voltage (Vdc)
    4.75 ~ 5.25
  • Shaft Length (mm)
    10
  • Shaft (Bore) Ø (mm)
    4
  • Operating Temp. (°C)
    -10 ~ 70
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

SKU Number
Resolution (PPR)

Related Products



M1217

Bracket for 20 mm Encoders