JR205D Series
50 mm, 300 ~ 2048 PPR, Magnetoresistive, Square Wave, Line Driver Output


JR205D Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Operating Temp. (°C)
    -20 ~ 90
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Output Type
Resolution (PPR)
Shaft (Bore) Ø (mm)
Bracket Type
Braid Shield