JR215 Series
50 mm, 300 ~ 1024 PPR, Magnetoresistive, Square Wave


JR215 Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Operating Temp. (°C)
    -20 ~ 115
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Output Type
Resolution (PPR)
Shaft (Bore) Ø (mm)
Bracket Type
Braid Shield