MEH12-2000PST Series
20 mm, 4000 ~ 32000 PPR, Square Wave, Incremental, Optical Hollow Shaft Encoder


Specifications

  • Input Voltage (Vdc)
    4.5 ~ 5.5
  • Operating Temp. (°C)
    0 ~ 50
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Resolution (PPR)
Output Type

Related Products



M1217

Bracket for 20 mm Encoders