MEH9-PS Series
13 mm, 200 ~ 1000 PPR, Sine Wave, Incremental, Optical Hollow Shaft Encoder


Specifications

  • Input Voltage (Vdc)
    4.5 ~ 5.5
  • Shaft (Bore) Ø (mm)
    1.5
  • Operating Temp. (°C)
    0 ~ 60
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Resolution (PPR)

Related Products



M910

Mounting Bracket for 13 mm Encoders