SEH17 Series
20 mm, 100 ~ 360 PPR, Sine Wave, Incremental, Optical Hollow Shaft Encoder


Specifications

  • Input Voltage (Vdc)
    4.5 ~ 5.5
  • Shaft (Bore) Ø (mm)
    2
  • Operating Temp. (°C)
    0 ~ 50
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Resolution (PPR)
Output Phase