AMT10-V Kit
28 mm, 48 ~ 2048 PPR, Incremental, Capacitive Modular Encoder Kit
CUI's AMT10-V Kit Series is a rugged, high accuracy incremental encoder designed with maximum flexibility in mind. The kit includes 9 sleeve options ranging from 2 mm to 8 mm, two simple mounting tools, and baseplates with multiple pre-drilled mounting hole patters to mate with a wide range of motors. Coupled with an on-board dip switch offering a selectable resolution range of 48 to 2048, the AMT102-V and AMT103-V kits provide engineers with a flexible platform in the development process and purchasing managers the ability to greatly reduce SKU count in production.
Features
- High accuracy
- Resilient to dust, dirt and oil
- Compact design
- Low current draw
- Simple assembly
- 16 programmable resolutions via on-board dip switch
- 9 different shaft sizes from 2 mm to 8 mm
- Multiple mounting options
- Quadrature A, B
- -40 to +100°C temperature range
Specifications
-
Input Voltage (Vdc)3.6 ~ 5.5
-
Operating Temp. (°C)-40 ~ 100
-
Speed, Max. (RPM)7500
Available Models
| Model Number | Output Type | Orientation |
|---|---|---|
| AMT102-V | CMOS Voltage | Radial |
| AMT103-V | CMOS Voltage | Axial |

