EC09P20H Series
9 mm, 20 PPR, Right Angle, Mechanical Panel Mount Encoder


Specifications

  • Input Voltage (Vdc)
    0 ~ 10
  • Shaft Length (mm)
    10, 12, 8, 8.5
  • Operating Temp. (°C)
    -10 ~ 55

Configure


Part Number:

Shaft Type