C14 Series
15 mm, 16 ~ 32 PPR, Metal Shaft, Push Switch, Sleeve Bearing, Optical Panel Mount Encoder


The C14 is a compact 2-bit quadrature optical panel mount encoder measuring 15 mm across. The body and shaft of the C14 feature metal construction, creating a rugged package that can be further protected with the optional IP65 rating. Available in over 30 configurations, the C14 series is built to last, featuring a rotational and push button life of 1,000,000 cycles.

Features

  • 2-bit quadrature output
  • Compact
  • Rugged metal design
  • 1 million cycle life
  • Multiple termination options

Options

  • 3.3 Vdc input
  • Detent
  • IP 65 rating
  • Push switch

Specifications

  • Input Voltage (Vdc)
    2.97 ~ 3.63
  • Shaft Length (mm)
    17.5, 22
  • Shaft (Bore) Ø (mm)
    3.175, 6, 6.35
  • Operating Temp. (°C)
    0 ~ 60

Configure


Part Number:

Detent
Resolution (PPR)
Push Switch
Termination
Shaft (Bore) Ø (mm)
IP Rating
Input Voltage (Vdc)