EC208 E or F Series
20 mm, 25 PPR, 3.3 Vdc Input, Metal Shaft, Sleeve Bearing, Push Switch, Single or Dual Concentric Shaft, Optical Panel Mount Encoder


Specifications

  • Input Voltage (Vdc)
    2.97 ~ 3.63
  • Shaft Length (mm)
    20, 30
  • Operating Temp. (°C)
    0 ~ 60
  • Speed, Max. (RPM)
    240

Configure


Part Number:

Shaft Style
Termination
Jumper