MES30 Series

MES30 Series

44 mm, 40 ~ 9000 PPR, Square Wave, Incremental, Optical Shaft Encoder


Specifications

Type Description
Select
Shaft Length (mm) 10
Shaft (Bore) Ø (mm) 6
Operating Temp. (°C) -10 ~ 70
Speed, Max. (RPM) 6000

Technical Docs

Other Resources

Customize Your Part

Configured Part Number

Buy from CUI Devices

Loading...

Shop our distributors

All Incremental Categories