MES9-1000PST Series
13 mm, 2000 ~ 16000 PPR, Square Wave, Incremental, Optical Shaft Encoder


Specifications

  • Input Voltage (Vdc)
    4.5 ~ 5.5
  • Shaft Length (mm)
    10
  • Shaft (Bore) Ø (mm)
    1.5
  • Operating Temp. (°C)
    0 ~ 60
  • Speed, Max. (RPM)
    6000

Configure


Part Number:

Resolution (PPR)
Output Type

Related Products



M910

Mounting Bracket for 13 mm Encoders