MES9 Series

MES9 Series

13 mm, 100 ~ 1000 PPR, Square Wave, Incremental, Optical Shaft Encoder


Specifications

Type Description
Select
Input Voltage (Vdc) 4.75 ~ 5.25
Shaft Length (mm) 10
Shaft (Bore) Ø (mm) 1.5
Operating Temp. (°C) 0 ~ 60
Speed, Max. (RPM) 6000

Technical Docs

Other Resources

Customize Your Part

Configured Part Number

Buy from CUI Devices

Loading...

Shop our distributors

All Incremental Categories