CLS0271M
27 mm, Round Frame, 0.1 W, 8 Ohm, Neodymium Magnet, Mylar Cone


Specifications

  • S.P. Level (dB)
    89 (1 W / 0.5 m)
  • Max Input (W)
    0.2
  • Nominal Input (W)
    0.1
  • Impedance (Ohms)
    8
  • Resonance Freq. (Hz)
    430
  • Cone Type
    Mylar
  • Magnet Type
    Nd-Fe-B
  • Frame Shape
    Round
  • Dimensions Ø x H (mm)
    27 x 5.8
  • Dimensions Ø x H (in)
    1.06 x 0.23
  • Mounting Style
    Solder Pads