CMS-15118-30-SP
15 mm x 11 mm, Rectangular Frame, 0.7 W, 8 Ohm, Nd-Fe-B Magnet, Mylar Cone


Specifications

  • S.P. Level (dB)
    90 (0.7 W / 0.1 m)
  • Nominal Input (W)
    0.7
  • Max Input (W)
    1
  • Impedance (Ohms)
    8
  • Resonance Freq. (Hz)
    500
  • Cone Type
    Mylar
  • Magnet Type
    Nd-Fe-B
  • Frame Shape
    Rectangular
  • Dimensions LxWxH (mm)
    15 x 11 x 3
  • Dimensions LxWxH (in)
    0.59 x 0.43 x 0.118
  • Mounting Style
    Spring Terminals