CMS-160918-30-SP

CMS-160918-30-SP

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

Recommended Replacement

CMS-16098A-SP
CMS-16098A-SP 16 x 9 mm, Rectangular Frame , 0.8 W, 8 Ohm, Neodymium Magnet, PEEK Cone, Speaker

16 mm x 9 mm, Rectangular Frame, 0.7 W, 8 Ohm, Nd-Fe-B Magnet, Mylar Cone


Specifications

Type Description
Select
S.P. Level (dB) 87.5 (0.7 W / 0.1 m)
Nominal Input (W) 0.7
Max Input (W) 1
Impedance (Ohms) 8
Resonance Freq. (Hz) 500
Cone Type Mylar
Magnet Type Nd-Fe-B
Frame Shape Rectangular
Dimensions LxWxH (mm) 16 x 9 x 3.5
Dimensions LxWxH (in) 0.629 x 0.35 x 0.137
Mounting Style Spring Terminals

Technical Docs

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories