CMS0201KFL-1X

CMS0201KFL-1X

20 x 16mm, Square Frame, 2 W, 8 Ohm, Speaker


Specifications

Type Description
Select
S.P. Level (dB) 81
Max Input (W) 2.5
Nominal Input (W) 2
Impedance (Ohms) 8
Resonance Freq. (Hz) 1050
Dimensions LxWxH (mm) 20 x 16 x 6.6
Dimensions LxWxH (in) 0.79 x 0.63 x 0.26

Technical Docs

Buy from CUI Devices

Loading...

Shop our distributors

All Speakers Categories