GF1007C
100 mm, Round Frame, 10.0 W, 8 Ohm, Ferrite Magnet, Paper Cone


Specifications

  • S.P. Level (dB)
    92 (1 W / 0.5 m)
  • Dimensions Ø x H (mm)
    100 x 47.5
  • Dimensions Ø x H (in)
    3.94 x 1.87
  • Max Input (W)
    15
  • Nominal Input (W)
    10
  • Impedance (Ohms)
    8
  • Resonance Freq. (Hz)
    125
  • Cone Type
    Paper
  • Magnet Type
    Ferrite
  • Frame Shape
    Round
  • Mounting Style
    Solder Eyelet(s)