CFM-80V Series
80 mm x 80 mm Dc Axial Fan, omniCOOL™ Bearing


The CFM-80V series is a family of 80 x 80 mm dc axial fans featuring airflows up to 60 CFM and coming standard with auto restart protection on all models. Thanks to the innovative omniCOOL™ system that provides improved performance and longer operational life, these axial fans bridge the cost-performance gap between conventional sleeve and ball bearing fan designs.

Features

  • omniCOOL™ bearing system
  • 80 x 80 mm frame
  • Multiple speed options for different cooling needs
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    omniCOOL™

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-8015V-124-308 30 2400 0.09 30.8 12 104 No No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-124-308-11 30 2400 0.09 30.8 12 104 No Yes No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-124-308-20 30 2400 0.09 30.8 12 104 Yes No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-127-320 33.6 2700 0.11 32 12 149 No No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-127-320-11 33.6 2700 0.11 32 12 149 No Yes No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-127-320-20 33.6 2700 0.11 32 12 149 Yes No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-130-347 37 3000 0.14 34.7 12 188 No No No 80 x 80 x 15 -- Stock Check CFM-8015V-130-347 -- Sample Request Request a Quote
CFM-8015V-130-347-11 37 3000 0.14 34.7 12 188 No Yes No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-130-347-20 37 3000 0.14 34.7 12 188 Yes No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-224-308 30 2400 0.09 30.8 24 65 No No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-224-308-11 30 2400 0.09 30.8 24 65 No Yes No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-224-308-20 30 2400 0.09 30.8 24 65 Yes No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-227-320 33.6 2700 0.11 32 24 75 No No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-227-320-11 33.6 2700 0.11 32 24 75 No Yes No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-227-320-20 33.6 2700 0.11 32 24 75 Yes No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-230-347 37 3000 0.14 34.7 24 106 No No No 80 x 80 x 15 -- Stock Check CFM-8015V-230-347 -- Sample Request Request a Quote
CFM-8015V-230-347-11 37 3000 0.14 34.7 24 106 No Yes No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8015V-230-347-20 37 3000 0.14 34.7 24 106 Yes No No 80 x 80 x 15 -- -- -- Sample Request Request a Quote
CFM-8020V-126-300 29 2600 0.12 30 12 86 No No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-126-300-11 29 2600 0.12 30 12 86 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-126-300-20 29 2600 0.12 30 12 86 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-130-350 33 3000 0.16 35 12 110 No No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-130-350-11 33 3000 0.16 35 12 110 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-130-350-20 33 3000 0.16 35 12 110 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-133-380 36 3300 0.18 38 12 150 No No No 80 x 80 x 20 -- Stock Check CFM-8020V-133-380 -- Sample Request Request a Quote
CFM-8020V-133-380-11 36 3300 0.18 38 12 150 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-133-380-20 36 3300 0.18 38 12 150 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-139-430 45 3900 0.26 43 12 225 No No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-139-430-11 45 3900 0.26 43 12 225 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-139-430-20 45 3900 0.26 43 12 225 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-142-450 49 4200 0.31 45 12 265 No No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-142-450-11 49 4200 0.31 45 12 265 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-142-450-20 49 4200 0.31 45 12 265 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-146-480 53 4600 0.36 48 12 328 No No No 80 x 80 x 20 -- Stock Check CFM-8020V-146-480 -- Sample Request Request a Quote
CFM-8020V-146-480-11 53 4600 0.36 48 12 328 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-146-480-20 53 4600 0.36 48 12 328 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-226-300 29 2600 0.12 30 24 49 No No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-226-300-11 29 2600 0.12 30 24 49 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-226-300-20 29 2600 0.12 30 24 49 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-230-350 33 3000 0.16 35 24 59 No No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-230-350-11 33 3000 0.16 35 24 59 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-230-350-20 33 3000 0.16 35 24 59 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-233-380 36 3300 0.18 38 24 74 No No No 80 x 80 x 20 -- Stock Check CFM-8020V-233-380 -- Sample Request Request a Quote
CFM-8020V-233-380-11 36 3300 0.18 38 24 74 No Yes No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8020V-233-380-20 36 3300 0.18 38 24 74 Yes No No 80 x 80 x 20 -- -- -- Sample Request Request a Quote
CFM-8025V-120-204 23.9 2000 0.07 20.4 12 48 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-120-204-11 23.9 2000 0.07 20.4 12 48 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-120-204-20 23.9 2000 0.07 20.4 12 48 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-126-280 33 2600 0.11 28 12 75 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-126-280-11 33 2600 0.11 28 12 75 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-126-280-20 33 2600 0.11 28 12 75 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-129-300 37 2900 0.15 30 12 106 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-129-300-11 37 2900 0.15 30 12 106 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-129-300-20 37 2900 0.15 30 12 106 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-132-330 41 3200 0.18 33 12 138 No No No 80 x 80 x 25 -- Stock Check CFM-8025V-132-330 -- Sample Request Request a Quote
CFM-8025V-132-330-11 41 3200 0.18 33 12 138 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-132-330-20 41 3200 0.18 33 12 138 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-142-415 53 4200 0.3 41.5 12 230 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-142-415-11 53 4200 0.3 41.5 12 230 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-142-415-20 53 4200 0.3 41.5 12 230 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-145-431 57 4500 0.35 43.1 12 276 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-145-431-11 57 4500 0.35 43.1 12 276 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-145-431-20 57 4500 0.35 43.1 12 276 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-148-447 60 4800 0.41 44.7 12 357 No No No 80 x 80 x 25 -- Stock Check CFM-8025V-148-447 -- Sample Request Request a Quote
CFM-8025V-148-447-11 60 4800 0.41 44.7 12 357 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-148-447-20 60 4800 0.41 44.7 12 357 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-226-280 33 2600 0.11 28 24 48 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-226-280-11 33 2600 0.11 28 24 48 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-226-280-20 33 2600 0.11 28 24 48 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-229-300 37 2900 0.15 30 24 58 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-229-300-11 37 2900 0.15 30 24 58 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-229-300-20 37 2900 0.15 30 24 58 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-232-330 41 3200 0.18 33 24 75 No No No 80 x 80 x 25 -- Stock Check CFM-8025V-232-330 -- Sample Request Request a Quote
CFM-8025V-232-330-11 41 3200 0.18 33 24 75 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-232-330-20 41 3200 0.18 33 24 75 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-242-435 53 4200 0.3 43.5 24 158 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-242-435-11 53 4200 0.3 43.5 24 158 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-242-435-20 53 4200 0.3 43.5 24 158 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-245-450 57 4500 0.35 45 24 191 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-245-450-11 57 4500 0.35 45 24 191 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-245-450-20 57 4500 0.35 45 24 191 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-442-435 53 4200 0.3 43.5 48 106 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-442-435-11 53 4200 0.3 43.5 48 106 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-442-435-20 53 4200 0.3 43.5 48 106 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-445-450 57 4500 0.35 45 48 115 No No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-445-450-11 57 4500 0.35 45 48 115 No Yes No 80 x 80 x 25 -- -- -- Sample Request Request a Quote
CFM-8025V-445-450-20 57 4500 0.35 45 48 115 Yes No No 80 x 80 x 25 -- -- -- Sample Request Request a Quote