CFM-120 Series
120 mm x 120 mm Dc Fan


Features

  • 120 x 120 mm frame
  • High fan speed for greater air flow
  • Dual ball bearing construction
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    Ball

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (mmH2O) Noise (dBA) Rated Voltage (Vdc) Operating Voltage (Vdc) Rated Current (A) Input Current (A) Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-A225-13-10 126.89 4100 12.52 53.5 12 6 ~ 13.8 0.59 0.79 120 x 120 x 25.4 Stock Check CFM-A225-13-10 -- -- Sample Request Request a Quote
CFM-A225-13-11 126.89 4100 12.52 53.5 12 6 ~ 13.8 0.59 0.79 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A225-13-20 126.89 4100 12.52 53.5 12 6 ~ 13.8 0.59 0.79 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A225-13-22 126.89 4100 12.52 53.5 12 6 ~ 13.8 0.59 0.79 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A225-23-10 126.89 4100 12.52 53.5 24 16 ~ 27.6 0.31 0.39 120 x 120 x 25.4 Stock Check CFM-A225-23-10 -- -- Sample Request Request a Quote
CFM-A225-23-11 126.89 4100 12.52 53.5 24 16 ~ 27.6 0.31 0.39 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A225-23-20 126.89 4100 12.52 53.5 24 16 ~ 27.6 0.31 0.39 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A225-23-22 126.89 4100 12.52 53.5 24 16 ~ 27.6 0.31 0.39 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A225-43-10 126.89 4100 12.52 53.5 48 30 ~ 55.2 0.17 0.23 120 x 120 x 25.4 Stock Check CFM-A225-43-10 -- -- Sample Request Request a Quote
CFM-A225-43-11 126.89 4100 12.52 53.5 48 30 ~ 55.2 0.17 0.23 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A225-43-20 126.89 4100 12.52 53.5 48 30 ~ 55.2 0.17 0.23 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A225-43-22 126.89 4100 12.52 53.5 48 30 ~ 55.2 0.17 0.23 120 x 120 x 25.4 -- -- -- Sample Request Request a Quote
CFM-A238-13-10 200.9 4600 19.8 61.5 12 6 ~ 13.8 1.4 1.75 120 x 120 x 38 Stock Check CFM-A238-13-10 -- -- Sample Request Request a Quote
CFM-A238-13-11 200.9 4600 19.8 61.5 12 6 ~ 13.8 1.4 1.75 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238-13-20 200.9 4600 19.8 61.5 12 6 ~ 13.8 1.4 1.75 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238-13-22 200.9 4600 19.8 61.5 12 6 ~ 13.8 1.4 1.75 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238-23-10 200.9 4600 19.8 61.5 24 16 ~ 27.6 0.77 0.88 120 x 120 x 38 Stock Check CFM-A238-23-10 -- -- Sample Request Request a Quote
CFM-A238-23-11 200.9 4600 19.8 61.5 24 16 ~ 27.6 0.77 0.88 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238-23-20 200.9 4600 19.8 61.5 24 16 ~ 27.6 0.77 0.88 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238-23-22 200.9 4600 19.8 61.5 24 16 ~ 27.6 0.77 0.88 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238-43-10 200.9 4600 19.8 61.5 48 30 ~ 55.2 0.36 0.48 120 x 120 x 38 Stock Check CFM-A238-43-10 -- -- Sample Request Request a Quote
CFM-A238-43-11 200.9 4600 19.8 61.5 48 30 ~ 55.2 0.36 0.48 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238-43-20 200.9 4600 19.8 61.5 48 30 ~ 55.2 0.36 0.48 120 x 120 x 38 -- -- -- Sample Request Request a Quote
CFM-A238-43-22 200.9 4600 19.8 61.5 48 30 ~ 55.2 0.36 0.48 120 x 120 x 38 -- -- -- Sample Request Request a Quote