CFM-50 Series
50 mm x 50 mm Axial Dc Cooling Fan


Features

  • 50 x 50 mm frame
  • High fan speed for greater air flow
  • Dual ball bearing construction
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    Ball

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (mmH2O) Noise (dBA) Rated Voltage (Vdc) Operating Voltage (Vdc) Rated Current (A) Input Current (A) Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-5010-03-10 16.07 6100 5.15 37.2 5 4 ~ 5.75 0.21 0.28 50 x 50 x 10.6 Stock Check CFM-5010-03-10 -- -- Sample Request Request a Quote
CFM-5010-03-20 16.07 6100 5.15 37.2 5 4 ~ 5.75 0.21 0.28 50 x 50 x 10.6 -- -- -- Sample Request Request a Quote
CFM-5010-03-22 16.07 6100 5.15 37.2 5 4 ~ 5.75 0.21 0.28 50 x 50 x 10.6 -- -- -- Sample Request Request a Quote
CFM-5010-13-10 16.07 6100 5.15 37 12 6 ~ 13.8 0.11 0.14 50 x 50 x 10.6 Stock Check CFM-5010-13-10 -- -- Sample Request Request a Quote
CFM-5010-13-20 16.07 6100 5.15 37 12 6 ~ 13.8 0.11 0.14 50 x 50 x 10.6 -- -- -- Sample Request Request a Quote
CFM-5010-13-22 16.07 6100 5.15 37 12 6 ~ 13.8 0.11 0.14 50 x 50 x 10.6 -- -- -- Sample Request Request a Quote