CFM-92 Series
92 mm x 92 mm Axial Dc Cooling Fan


Features

  • 92 x 92 mm frame
  • High fan speed for greater air flow
  • Dual ball bearing construction
  • Auto restart protection standard on all models

Specifications

  • Bearing Type
    Ball

Available Models

Model Number Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Max Input Current (mA) Tach Signal Rotate Detect PWM Control Signal Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CFM-9225-13-10 96.06 4200 0.369 49.8 12 500 No No No 92 x 92 x 25.4 -- Stock Check CFM-9225-13-10 -- Sample Request Request a Quote
CFM-9225-13-11 96.06 4200 0.369 49.8 12 500 No Yes No 92 x 92 x 25.4 -- -- -- Sample Request Request a Quote
CFM-9225-13-20 96.06 4200 0.369 49.8 12 500 Yes No No 92 x 92 x 25.4 -- -- -- Sample Request Request a Quote
CFM-9225-13-22 96.06 4200 0.369 49.8 12 500 Yes No Yes 92 x 92 x 25.4 -- -- -- Sample Request Request a Quote
CFM-9225-23-10 96.06 4200 0.369 49.8 24 320 No No No 92 x 92 x 25.4 -- Stock Check CFM-9225-23-10 -- Sample Request Request a Quote
CFM-9225-23-11 96.06 4200 0.369 49.8 24 320 No Yes No 92 x 92 x 25.4 -- -- -- Sample Request Request a Quote
CFM-9225-23-20 96.06 4200 0.369 49.8 24 320 Yes No No 92 x 92 x 25.4 -- -- -- Sample Request Request a Quote
CFM-9225-23-22 96.06 4200 0.369 49.8 24 320 Yes No Yes 92 x 92 x 25.4 -- -- -- Sample Request Request a Quote