HSS-B20-043H-01
Stamped Heat Sink, TO-220, Aluminum, PCB, 2.8 mm Horizontal Solder Pin


Specifications

  • Package Cooled
    TO-220
  • Mounting Style
    PCB
  • Solder Pin Orientation
    Horizontal
  • Solder Pin Length (mm)
    2.8
  • Thermal Resistance @ 75°C ΔT, nat conv (°C/W)
    26.13
  • Thermal Resistance @ 1 W, nat conv (°C/W)
    30.28
  • Thermal Resistance @ 1 W, 200 LFM (°C/W)
    8.18
  • Thermal Resistance @ 1 W, 400 LFM (°C/W)
    6.09
  • Power Dissipation @ 75°C ΔT, nat conv (W)
    2.87
  • Dimensions LxWxH (mm)
    31.8 x 22.2 x 5.35
  • Material
    AL1100
  • Material Finish
    Black Anodized