CP35 Series
3.5 A Peltier (TEC) Module


Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CP35147 0.44 3.5 2.1 3.9 4.3 68 75 15 x 15 x 4.7 -- -- -- Sample Request Request a Quote
CP35247 0.8 3.5 3.8 7 7.7 68 75 20 x 20 x 4.7 -- Stock Check CP35247 -- Sample Request Request a Quote
CP35301547 0.9 3.5 4.2 7.9 8.7 68 75 30 x 15 x 4.7 -- -- -- Sample Request Request a Quote
CP35347 1.93 3.5 8.6 16 17.8 68 75 30 x 30 x 4.7 -- -- -- Sample Request Request a Quote
CP35447 3.3 3.5 15.4 29 32 68 75 40 x 40 x 4.8 -- -- -- Sample Request Request a Quote