CP40 Series
4.0 A Peltier (TEC) Module


Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP40136 0.8 4 3.8 8.1 9 66 72 15 x 15 x 3.6 3D Model CP40136 Stock Check CP40136 -- Sample Request Request a Quote
CP40147 0.42 4 2.1 4.2 4.6 68 75 15 x 15 x 4.7 -- -- -- Sample Request Request a Quote
CP40236 2 4 8.6 18.7 21.8 66 72 20 x 20 x 3.6 3D Model CP40236 Stock Check CP40236 -- Sample Request Request a Quote
CP40247 0.77 4 3.8 7.5 8.3 68 75 20 x 20 x 4.7 -- Stock Check CP40247 -- Sample Request Request a Quote
CP40301547 0.87 4 4.2 8.4 9.2 68 75 30 x 15 x 4.7 -- -- -- Sample Request Request a Quote
CP40347 1.76 4 8.6 19.6 21.6 68 75 30 x 30 x 4.7 -- Stock Check CP40347 -- Sample Request Request a Quote
CP40336 3.5 4 15.4 33.4 37.3 66 72 30 x 30 x 3.6 3D Model CP40336 Stock Check CP40336 -- Sample Request Request a Quote
CP40447 3.15 4 15.4 32 35.2 68 75 40 x 40 x 4.7 -- -- -- Sample Request Request a Quote