CP50 Series
5.0 A Peltier (TEC) Module


Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) Sample Request RFQ
CP50141 0.31 5 2.1 5.5 6.1 68 75 15 x 15 x 4.05 -- -- -- Sample Request Request a Quote
CP50241 0.56 5 3.8 10 11.1 68 75 20 x 20 x 4.05 -- -- -- Sample Request Request a Quote
CP50301541 0.63 5 4.2 11 12.3 68 75 30 x 15 x 4.05 -- -- -- Sample Request Request a Quote
CP50341 1.29 5 8.6 23 25.7 68 75 30 x 30 x 4.05 -- -- -- Sample Request Request a Quote
CP50441 2.3 5 15.4 41 45.8 68 75 40 x 40 x 4.05 -- -- -- Sample Request Request a Quote