CP60 Series
6.0 A Peltier (TEC) Module


Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP60133 0.5 6 3.8 12.2 13.6 66 72 15 x 15 x 3.3 3D Model Stock Check CP60133 -- Sample Request Request a Quote
CP60140 0.29 6 2.1 7.1 7.9 68 75 15 x 15 x 4 3D Model Stock Check CP60140 -- Sample Request Request a Quote
CP60301540 0.57 6 4.2 14.5 16.1 68 75 15 x 30 x 4.05 -- Stock Check CP60301540 -- Sample Request Request a Quote
CP60233 1.2 6 8.6 27.9 31.2 66 72 20 x 20 x 3.3 3D Model Stock Check CP60233 -- Sample Request Request a Quote
CP60240 0.53 6 3.8 13 14.5 68 75 20 x 20 x 4 3D Model Stock Check CP60240 -- Sample Request Request a Quote
CP60333 2.2 6 15.4 50.5 56.5 66 72 30 x 30 x 3.3 3D Model Stock Check CP60333 -- Sample Request Request a Quote
CP60340 1.21 6 8.6 29 32.4 68 75 30 x 30 x 4 3D Model Stock Check CP60340 -- Sample Request Request a Quote
CP60440 2.17 6 15.4 53 59.3 68 75 40 x 40 x 4 3D Model Stock Check CP60440 -- Sample Request Request a Quote