CP70 Series
7.0 A Peltier (TEC) Module


Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) Stock Check Sample Request RFQ
CP70137 0.24 7 2.1 7.5 8.3 68 75 15 x 15 x 3.8 -- -- -- Sample Request Request a Quote
CP70237 0.42 7 3.8 13.6 15.1 68 75 20 x 20 x 3.8 -- -- -- Sample Request Request a Quote
CP70301537 0.48 7 4.2 15.4 17.1 68 75 30 x 15 x 3.8 -- -- -- Sample Request Request a Quote
CP70337 1 7 8.6 31 34.6 68 75 30 x 30 x 3.8 -- -- -- Sample Request Request a Quote
CP70437 1.75 7 15.4 55 60.5 68 75 40 x 40 x 3.8 -- Stock Check CP70437 -- Sample Request Request a Quote