CP85 Series
8.5 A Peltier (TEC) Module


Available Models

Model Number Resistance (Ohms ± 10%) Imax (A) Vmax (V) Qmax (Th=27°C) (W) Qmax (Th=50°C) (W) ΔTmax (Th=27°C) ΔTmax (Th=50°C) Dimensions LxWxH (mm) 3D Model Stock Check Sample Request RFQ
CP85138 0.2 8.5 2.1 10 11.1 68 75 15 x 15 x 3.8 3D Model Stock Check CP85138 -- Sample Request Request a Quote
CP85238 0.4 8.5 3.8 18 20.1 68 75 20 x 20 x 3.8 3D Model Stock Check CP85238 -- Sample Request Request a Quote
CP85204035 0.75 8.5 7.6 37.4 41.8 68 75 20 x 40 x 3.6 -- -- -- Sample Request Request a Quote
CP85301535 0.41 8.5 4.2 20 22.3 68 75 30 x 15 x 3.6 -- -- -- Sample Request Request a Quote
CP85338 0.9 8.5 8.6 42 46.9 68 75 30 x 30 x 3.8 3D Model Stock Check CP85338 -- Sample Request Request a Quote
CP85435 2.28 8.5 24.1 118 130 68 75 40 x 40 x 3.6 -- Stock Check CP85435 -- Sample Request Request a Quote
CP85438 1.5 8.5 15.4 75 83.9 68 75 40 x 40 x 3.8 3D Model Stock Check CP85438 -- Sample Request Request a Quote