SJ-353XNGS Series
3.5 mm Stereo Jack, right-Angle PCB Mount w/ Full Shield, Plastic Bushing


SJ-353XNGS Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Audio Standard (mm)
    3.5
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vdc)
    16
  • Current Rating (A)
    1
  • Shielding
    Yes

Models

Model Number
SJ-3533NGS -- -- --
SJ-3534NGS -- -- --
SJ-3535NGS -- -- --