PJ-037B-SMT
2.5/6.30 mm, Right-Angle, Surface Mount, Power Jack


PJ-037B-SMT

This product has been discontinued. If you have any questions or concerns, please contact our sales team.


Specifications

  • Connector Type
    Jack
  • Center Pin Ø (mm)
    2.5
  • Current Rating (A)
    2.5
  • Mounting Style
    Surface Mount
  • Number of Conductors
    2
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    16
  • Shielding
    No
  • Internal Switch(es)
    1
  • Outer Hole Diameter (mm)
    6.3

Related Products



SWI12-N Series

12 W, Level VI Efficiency, US Input Blade, Wall Plug Adapter, Ac-Dc Power Supply


SDI50-U Series

50 W, Level VI Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply


SDI65-U Series

65 W, Level VI Efficiency, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply


SDI90-U Series

90 W, Level VI Efficiency, PFC, Three Prong (C14) Inlet, Desktop Adapter, Ac-Dc Power Supply