MD-XXSMW Series
3~8 Positions, Receptacle, Right Angle, Through Hole, Shielded, Switch, Mini Circular DIN Connector


MD-XXSMW Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • DIN Standard
    Mini
  • Connector Type
    Jack
  • Mounting Style
    Through Hole
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    1
  • Shielding
    Yes

Models

Model Number Number of Contacts Orientation Internal Switch(es) Mating Guide Stock Check
MD-30SMW 3 Horizontal 0 -- Mating Guide MD-30SMW -- --
MD-40SMW 4 Horizontal 0 -- Mating Guide MD-40SMW -- --
MD-50SMW 5 Horizontal 0 -- Mating Guide MD-50SMW -- --
MD-60SMW 6 Horizontal 0 -- Mating Guide MD-60SMW Stock Check MD-60SMW --
MD-70SMW 7 Horizontal 0 -- Mating Guide MD-70SMW -- --
MD-80SMW 8 Horizontal 0 -- Mating Guide MD-80SMW Stock Check MD-80SMW --