FSC-S15 Series
15 W, Single Output, Chassis Mount


FSC-S15 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
FSC-S15-3R3U 10 3.3 3 UL/cUL -- -- --
FSC-S15-5U 15 5 3 UL/cUL -- Stock Check FSC-S15-5U --
FSC-S15-12U 15.6 12 1.3 UL/cUL -- Stock Check FSC-S15-12U --
FSC-S15-15U 15 15 1 UL/cUL -- -- --
FSC-S15-24U 15.6 24 0.65 UL/cUL -- -- --

Related Products



FSC-S15-DIN

DIN rail mounting kit for FSC-S15 Series