FSC-S30 Series
30 W, Single Output, Chassis Mount


FSC-S30 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
FSC-S30-3R3U 19.8 3.3 6 UL/cUL -- Stock Check FSC-S30-3R3U --
FSC-S30-5U 30 5 6 UL/cUL -- Stock Check FSC-S30-5U --
FSC-S30-12U 30 12 2.5 UL/cUL -- Stock Check FSC-S30-12U --
FSC-S30-15U 30 15 2 UL/cUL -- Stock Check FSC-S30-15U --
FSC-S30-24U 30 24 1.25 UL/cUL -- Stock Check FSC-S30-24U --

Related Products



FSC-S30-DIN

DIN rail mounting kit for FSC-S30 Series