VSCP-2K4 Series
12,000 W, Single Output, PFC, Load Share, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply


VSCP-2K4 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSCP-2K4-09 2034 9 226 TUV, UL/cUL -- -- --
VSCP-2K4-12 2400 12 200 TUV, UL/cUL -- Stock Check VSCP-2K4-12 --
VSCP-2K4-15 2400 15 160 TUV, UL/cUL -- -- --
VSCP-2K4-18 2400 18 133.3 TUV, UL/cUL -- -- --
VSCP-2K4-24 2400 24 100 TUV, UL/cUL -- Stock Check VSCP-2K4-24 --
VSCP-2K4-36 2400 36 66.6 TUV, UL/cUL -- -- --
VSCP-2K4-48 2400 48 50 TUV, UL/cUL -- Stock Check VSCP-2K4-48 --
VSCP-2K4-60 2400 60 40 TUV, UL/cUL -- -- --