VSCP-600 Series
600 W, Single Output, PFC, Load Share, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply


VSCP-600 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VSCP-600-05 500 5 80 TUV, UL/cUL -- -- --
VSCP-600-09 594 9 66 TUV, UL/cUL -- -- --
VSCP-600-12 600 12 50 TUV, UL/cUL -- -- --
VSCP-600-15 600 15 40 TUV, UL/cUL -- -- --
VSCP-600-18 600 18 33.3 TUV, UL/cUL -- -- --
VSCP-600-24 598 24 25 TUV, UL/cUL -- -- --
VSCP-600-36 598 36 16.6 TUV, UL/cUL -- -- --
VSCP-600-48 576 48 12 TUV, UL/cUL -- -- --
VSCP-600-60 600 60 10 TUV, UL/cUL -- -- --