VSKM-S10 Series
10 W, Single Output, Medical, Encapsulated, PCB Mount, Ac-Dc Power Supply


VSKM-S10 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSKM-S10-3R3U 6.6 3.3 2 UL/cUL -- Stock Check VSKM-S10-3R3U --
VSKM-S10-5U 10 5 2 UL/cUL -- Stock Check VSKM-S10-5U --
VSKM-S10-9U 10 9 1.1 UL/cUL -- Stock Check VSKM-S10-9U --
VSKM-S10-12U 10 12 0.9 UL/cUL -- Stock Check VSKM-S10-12U --
VSKM-S10-15U 10 15 0.7 UL/cUL -- Stock Check VSKM-S10-15U --
VSKM-S10-24U 10 24 0.45 UL/cUL -- Stock Check VSKM-S10-24U --