VSKM-S5 Series
5 W, Single Output, Medical, Encapsulated, PCB Mount, Ac-Dc Power Supply


VSKM-S5 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSKM-S5-3R3U 4.2 3.3 1.25 UL/cUL -- Stock Check VSKM-S5-3R3U --
VSKM-S5-5U 5 5 1 UL/cUL -- Stock Check VSKM-S5-5U --
VSKM-S5-9U 5 9 0.55 UL/cUL -- Stock Check VSKM-S5-9U --
VSKM-S5-12U 5 12 0.42 UL/cUL -- Stock Check VSKM-S5-12U --
VSKM-S5-15U 5 15 0.33 UL/cUL -- Stock Check VSKM-S5-15U --
VSKM-S5-24U 5.5 24 0.23 UL/cUL -- Stock Check VSKM-S5-24U --