VSUP-1K2 Series
1200 W, Single Output, PFC, Load Share, Metal Case w/Fan, Chassis Mount, Ac-Dc Power Supply


VSUP-1K2 Series

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Series Resources


Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
VSUP-1K2-09 1200 9 133 TUV, UL/cUL -- -- --
VSUP-1K2-12 1200 12 100 TUV, UL/cUL -- -- --
VSUP-1K2-15 1200 15 80 TUV, UL/cUL -- -- --
VSUP-1K2-18 1200 18 66.6 TUV, UL/cUL -- -- --
VSUP-1K2-24 1200 24 50 TUV, UL/cUL -- -- --
VSUP-1K2-30 1200 30 40 TUV, UL/cUL -- -- --
VSUP-1K2-36 1200 36 33.3 TUV, UL/cUL -- -- --
VSUP-1K2-48 1200 48 25 TUV, UL/cUL -- -- --
VSUP-1K2-60 1200 60 20 TUV, UL/cUL -- -- --