SJ-4252X-SMT Series
4 conductor 2.5 mm Surface Mount Audio Jack

Interconnect Audio Connectors 4 Conductor Jacks 4 Conductor, 2.5 mm SMT Audio Jack

SJ-4252X-SMT Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.


Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Jack
  • Mounting Style
    Surface
  • Voltage Rating (Vdc)
    16
  • Current Rating (A)
    1
  • Shielding
    No

Models

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color Stock Check
SJ-42524-SMT 4 Horizontal 0 1 Black -- -- --
SJ-42525RS-SMT 4 Horizontal 1 1 Black -- Stock Check SJ-42525RS-SMT --
SJ-42525TS-SMT 4 Horizontal 1 1 Black -- Stock Check SJ-42525TS-SMT --
SJ-42526-SMT 4 Horizontal 2 1 Black -- Stock Check SJ-42526-SMT --