UJ31-CH-3-SMT-TR
Type C, USB 3.1 Gen 2, Right Angle, Surface Mount (SMT), USB Receptacle


Specifications

  • Connector Type
    Receptacle
  • USB Type
    Type C
  • USB Standard
    USB 3.1 Gen 2
  • Mounting Style
    Surface Mount
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    20
  • Current Rating (A)
    5
  • Contact Plating Thickness
    3 µin (min)