UJ31-CH-SMT Series
Type C, USB 3.1 Gen 2, Right Angle, Surface Mount (SMT), USB Receptacle


Specifications

  • Connector Type
    Receptacle
  • USB Type
    Type C
  • USB Standard
    USB 3.1 Gen 2
  • Mounting Style
    Surface Mount
  • Orientation
    Horizontal
  • Voltage Rating (Vdc)
    20
  • Current Rating (A)
    5
  • Contact Plating Thickness
    2 µin (min)

Available Models

Model Number 3D Model Stock Check Sample Request RFQ
UJ31-CH-31-SMT-TR 3D Model Stock Check UJ31-CH-31-SMT-TR -- Sample Request Request a Quote
UJ31-CH-312-SMT-TR 3D Model -- -- Sample Request Request a Quote
UJ31-CH-314-SMT-TR 3D Model -- -- Sample Request Request a Quote
UJ31-CH-31N-SMT-TR 3D Model -- -- Sample Request Request a Quote