AMT31-V Kit
28 mm, 48 ~ 4096 PPR, Commutation, Capacitive Modular Encoder Kit


CUI's AMT31-V Kit Series is a rugged, high accuracy encoder that generates standard U/V/W signals for commutating brushless dc motors. Designed to maximize flexibility, the kit includes 9 sleeve options ranging from 2 mm to 8 mm, two simple mounting tools, and baseplates with multiple pre-drilled mounting hole patters to mate with a wide range of motors. Coupled with the ability to set a range of parameters via GUI or SPI interface, the AMT31-V Kit provides engineers with a flexible platform in the development process and purchasing managers the ability to greatly reduce SKU count in production.

Features

  • Three phase U, V, W commutation signals
  • High accuracy
  • Resilient to dust, dirt and oil
  • Compact design
  • Low current draw
  • Modular locking hub design for simple assembly
  • Programmable incremental output
  • Digitally set zero position with AMT One Touch Zero™ module
  • 9 different shaft sizes from 2 mm to 8 mm
  • -40 to +125°C temperature range
  • Compatible with AMT Viewpoint™ GUI

Specifications

  • Input Voltage (Vdc)
    4.5 ~ 5.5
  • Operating Temp. (°C)
    -40 ~ 125
  • Speed, Max. (RPM)
    8000

Available Models

Model Number Output Type Orientation 3D Model Stock Check Sample Request RFQ
AMT312S-V CMOS Voltage Radial 3D Model Stock Check AMT312S-V -- Sample Request Request a Quote
AMT312Q-V Quadrature Line Driver Radial 3D Model Stock Check AMT312Q-V -- Sample Request Request a Quote
AMT312C-V Commutation Line Driver Radial 3D Model Stock Check AMT312C-V -- Sample Request Request a Quote
AMT312D-V Line Driver Radial 3D Model Stock Check AMT312D-V -- Sample Request Request a Quote
AMT313S-V CMOS Voltage Axial 3D Model Stock Check AMT313S-V -- Sample Request Request a Quote
AMT313Q-V Quadrature Line Driver Axial 3D Model Stock Check AMT313Q-V -- Sample Request Request a Quote

Related Products



AMT-OTZ-1

AMT One Touch Zero Alignment Tool for AMT31 Series


AMT-14C-1-036-USB

AMT Programming Cable, USB to 14 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-17C-1-036-USB

AMT Programming Cable, USB to 17 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-14C-1-036

Cable w/ 14 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking


AMT-17C-1-036

Cable w/ 17 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking