AMT11-V Kit
28 mm, 48 ~ 4096 PPR, Incremental, Capacitive Modular Encoder Kit


CUI's AMT11-V Kit Series is a rugged, high accuracy incremental encoder designed with maximum flexibility in mind. The kit includes 9 sleeve options ranging from 2 mm to 8 mm, two simple mounting tools, and baseplates with multiple pre-drilled mounting hole patters to mate with a wide range of motors. Coupled with selectable resolution range of 48 to 4096 via CUI's AMT Insight GUI, the AMT112-V and AMT113-V kits provide engineers with a flexible platform in the development process and purchasing managers the ability to greatly reduce SKU count in production.

Features

  • High accuracy
  • Resilient to dust, dirt and oil
  • Compact design
  • Low current draw
  • Modular locking hub design for simple assembly
  • 22 programmable resolutions up to 4096 PPR
  • 9 different shaft sizes from 2 mm to 8 mm
  • Multiple mounting options
  • Quadrature A, B
  • -40 to +125°C temperature range
  • Compatible with AMT Viewpoint™ GUI

Specifications

  • Input Voltage (Vdc)
    4.5 ~ 5.5
  • Operating Temp. (°C)
    -40 ~ 125
  • Speed, Max. (RPM)
    8000

Available Models

Model Number Output Type Orientation 3D Model Stock Check Sample Request RFQ
AMT112S-V CMOS Voltage Radial 3D Model Stock Check AMT112S-V -- Sample Request Request a Quote
AMT112Q-V Line Driver Radial 3D Model Stock Check AMT112Q-V -- Sample Request Request a Quote
AMT113S-V CMOS Voltage Axial 3D Model Stock Check AMT113S-V -- Sample Request Request a Quote
AMT113Q-V Line Driver Axial 3D Model Stock Check AMT113Q-V -- Sample Request Request a Quote

Related Products



AMT-14C-1-036-USB

AMT Viewpoint™ Programming Cable, USB to 14 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-17C-1-036-USB

AMT Viewpoint™ Programming Cable, USB to 17 pin, Round Multiple Conductor 28 AWG Wires, Locking


AMT-14C-1-036

Cable w/ 14 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking


AMT-17C-1-036

Cable w/ 17 Pin Connector, Shielded Twisted Pair 28 AWG Wires, Locking