Discontinued

PBK-1 Series

1 W, Single Output, Encapsulated, PCB Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.378 x 0.433 x 0.945
  • Dimensions LxWxH (mm)
     
    35 x 11 x 24

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBK-1-5 1 5 0.2 UL/cUL, CE Stock Check PBK-1-5
PBK-1-9 1 9 0.11 UL/cUL, CE Stock Check PBK-1-9
PBK-1-12 1 12 0.083 UL/cUL, CE Stock Check PBK-1-12
PBK-1-15 1 15 0.066 UL/cUL, CE Stock Check PBK-1-15
PBK-1-24 1 24 0.042 UL/cUL, CE Stock Check PBK-1-24