PBK-5-B Series
5 W, Single Output, Encapsulated PCB Mount, Ac-Dc Power Supply


The PBK-5-B ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in a low profile SIP package, these 5 W encapsulated power supplies also features an operating temperature range of -25 to +85 °C to maximize performance in challenging environments.

Features

  • Up to 5 W continuous power
  • Universal input voltage range
  • Low profile right-angle SIP package
  • Over current and short circuit protections
  • UL/cUL safety approvals
  • Low no load power consumption
  • -25 to +85°C temperature range

Specifications

  • Input Voltage (Vac)
    85 ~ 264
  • Package Type
    Encapsulated
  • Mounting Style
    PCB
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    1.65 x 0.98 x 0.51
  • Dimensions LxWxH (mm)
    42 x 25 x 13

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
PBK-5-3-B 3.3 3.3 1 CE, UL/cUL Stock Check PBK-5-3-B -- -- Sample Request Request a Quote
PBK-5-5-B 5 5 1 CE, UL/cUL Stock Check PBK-5-5-B -- -- Sample Request Request a Quote
PBK-5-9-B 5 9 0.56 CE, UL/cUL Stock Check PBK-5-9-B -- -- Sample Request Request a Quote
PBK-5-12-B 5 12 0.42 CE, UL/cUL Stock Check PBK-5-12-B -- -- Sample Request Request a Quote
PBK-5-15-B 5 15 0.34 CE, UL/cUL Stock Check PBK-5-15-B -- -- Sample Request Request a Quote
PBK-5-24-B 5 24 0.21 CE, UL/cUL Stock Check PBK-5-24-B -- -- Sample Request Request a Quote