Discontinued

PBK-5 Series

5 W, Single Output, Encapsulated PCB Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    1.654 x 0.433 x 1.06
  • Dimensions LxWxH (mm)
     
    42 x 11 x 27

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBK-5-3 3.3 3.3 1 UL/cUL, CE Stock Check PBK-5-3
PBK-5-5 5 5 1 UL/cUL, CE Stock Check PBK-5-5
PBK-5-9 5 9 0.56 UL/cUL, CE Stock Check PBK-5-9
PBK-5-12 5 12 0.42 UL/cUL, CE Stock Check PBK-5-12
PBK-5-15 5 15 0.34 UL/cUL, CE Stock Check PBK-5-15
PBK-5-24 5 24 0.21 UL/cUL, CE Stock Check PBK-5-24