PBO-1 Series
1W, Single Output, Open Frame, PCB Mount, Ac-Dc Power Supply


The PBO-1 ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 1 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.

Features

  • Up to 1 W continuous power
  • Ultra-compact SIP package
  • Wide input voltage range
  • Over current and short circuit protections
  • 3,000 Vac isolation
  • Class II construction

Specifications

  • Input Voltage (Vac)
    83 ~ 305
  • Package Type
    Open Frame
  • Mounting Style
    PCB
  • Grade
    Commercial
  • Dimensions LxWxH (in)
    1.38 x 0.43 x 0.71
  • Dimensions LxWxH (mm)
    35 x 11 x 18

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Sample Request RFQ
PBO-1-S5 1 5 0.2 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
PBO-1-S9 1 9 0.111 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
PBO-1-S12 1 12 0.083 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
PBO-1-S15 1 15 0.067 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote
PBO-1-S24 1 24 0.042 CE, TUV, UL/cUL 3D Model -- -- Sample Request Request a Quote