VFM100-S Series
100 W, Single Output, Open PCB


VFM100-S Series

This product is not recommended for new designs. If you have any questions or concerns, please contact our sales team.

Series Resources


Specifications

  • Package Type
    Open Frame
  • Dimensions LxWxH (in)
    5 x 3 x 1.2
  • Dimensions LxWxH (mm)
    127 x 76.2 x 30.48

Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A)
VFM100-S5 100 5 20 -- -- --
VFM100-S9 100 9 11.2 -- -- --
VFM100-S12 100 12 8.4 -- -- --
VFM100-S15 100 15 6.7 -- -- --
VFM100-S18 100 18 5.6 -- -- --
VFM100-S24 100 24 4.2 -- -- --
VFM100-S48 100 48 2.1 -- -- --