VOF-6 Series
6 W, Single Output, Open Frame, PCB Mount, Ac-Dc Power Supply


The VOF-6 family of economical open frame ac-dc power supplies is available in six different voltage configurations ranging from 3.3~24 volts dc. Offering low no-load power consumption, the VOF's efficient performance, compact size and competitive pricing make these open frame power supplies ideally suited for a range of consumer, industrial, and ITE applications.

Features

  • Up to 6 W continuous power
  • Universal input voltage range
  • Compact footprint
  • Low no load power consumption
  • Over voltage and over current protections
  • UL/cUL and TUV safety approvals

Specifications

  • Package Type
    Open Frame
  • Mounting Style
    PCB
  • Grade
    Commercial

Available Models

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-6-3.3 4 3.3 1.2 TUV, UL/cUL, CE 3D Model VOF-6-3.3 Stock Check VOF-6-3.3 -- -- Request a Quote
VOF-6-5 6 5 1.2 TUV, UL/cUL, CE 3D Model VOF-6-5 Stock Check VOF-6-5 -- -- Request a Quote
VOF-6-12 6 12 0.5 TUV, UL/cUL, CE 3D Model VOF-6-12 Stock Check VOF-6-12 -- -- Request a Quote
VOF-6-15 6 15 0.4 TUV, UL/cUL, CE 3D Model VOF-6-15 Stock Check VOF-6-15 -- -- Request a Quote
VOF-6-24 6 24 0.25 TUV, UL/cUL, CE 3D Model VOF-6-24 Stock Check VOF-6-24 -- -- Request a Quote